We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
TV Co-axial Socket-1 Module-White
Product Code
677260
TV Co-Axial Socket White
Special Price
₹ 120.00
Regular Price
₹ 196.00
The Lyncus range product with catalog number 677260 is a TV Co-Axial Socket designed for television connectivity. It is a single-module unit available in Classic White color, suitable for both flush and surface-mounted installations. The socket features a single Co-Axial connection ($9.52 mm female) with a frequency range of 0-860 MHz. Its dimensions are 22.5 mm (W) x 45 mm (H) x 27.3 mm (D), weighing 18.6 g. Made from durable materials like polycarbonate and brass, it is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability. Conforms to Legrand standards.
| Product Code | 677260 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel • Electricals Characteristics Self - extinguishing : 850°C / 30 s |
| Product features |
• TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area|Residence Living Room|Residence Home Theater|Home Theater|Conference Room |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions
















