We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LYNCUS

Fan Regulator-120 Watts-360°-2 Module-White

Product Code
677241
Fan Regulator 360 Degrees 120W
₹ 790.00 Regular Price ₹ 790.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus Fan Regulator 360 Degrees 120W
More Information
Product Code 677241
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Watts : 120 W
Product features
• Ceiling Fan Controller for 120W 
• 360° Rotation
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Shops, Office, Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Fan Regulator-120 Watts-360°-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions