We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Regulator-100 Watts-1 Module-White
The Lyncus range product with catalog number 677239 is a Fan Step Regulator designed for ceiling fan control. It is a capacitor-based, hum-free regulator that operates with a knob and provides 4-step speed control. The regulator occupies 1 module and is available in two color options: White and Chic Grey. It is suitable for both flush box and surface box mounting, ensuring versatility in installation. The product has compact dimensions, measuring 22.5 mm in width, 45 mm in height, and 57 mm in depth, with a weight of 56 grams. Constructed with durable polycarbonate material for the top plate, knob, and base, it features an electronic mechanism and is self-extinguishing at 850°C for 30 seconds. Electrically, it operates at 240V AC with a maximum power rating of 100W. The regulator conforms to IS 11037 standards and carries an ISI mark, ensuring safety and reliability in its application.
| Product Code | 677239 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
| Product features |
• 4 Steps Ceiling Fan Controller for 100W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














