We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6/16A-Socket-2 Module-White
The Lyncus range product with CAT number 677230 is a 6/16A Socket outlet designed for versatile use in both flush and surface-mounted installations. This 2-module socket is available in white color and features a shutter for enhanced safety. Its compact dimensions include a width and height of 45 mm each, a depth of 43 mm, and a weight of 43.5 grams. The socket is equipped with screw terminals, offering a connection capacity of 0.75 mm² to 2.5 mm², with a stripping length of 10 mm, and is compatible with flat-blade screwdrivers up to 5 mm. Constructed with high-quality materials, the top plate and base are made of polycarbonate, while the shutter and shutter spring are composed of PA+PTFE and stainless steel, respectively. The contact terminals and springs are made of brass and stainless steel, ensuring durability and reliable performance. Operating at 240V AC with a current rating of 6/16A, the socket is self-extinguishing at 850°C for 30 seconds and conforms to IS: 1293-2005 standards, ensuring safety and compliance.
| Product Code | 677230 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material CharacteristicsTop plate : PolycarbonateShutter : PA+PTFEShutter Spring : Stainless SteelContact Spring : Stainless SteelE Contact : BrassP-N contact : BrassSocket Terminal : BrassScrews : Steel with Zinc platingBase : Polycarbonate• Electricals CharacteristicsVoltage : 240V ACCurrent : 6/16ASelf-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels-Heavy Duty Applainces |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
