LYNCUS

6/16A-Socket-3 Module-White

Product Code
677229
6/16A Socket 3 Module White
Special Price ₹ 270.00 Regular Price ₹ 489.00

The Lyncus range product with catalog number 677229 is a 6/16A 3M White Socket Outlet designed for versatile electrical connections. It occupies 3 modules and is suitable for both flush and surface mounting. The socket features a shutter for enhanced safety and uses screw terminals for secure connections, supporting a wire capacity of 0.75mm² to 2.5mm² with a stripping length of 10 mm. Constructed with high-quality materials, the top plate is made of polycarbonate, the shutter is composed of PA+PTFE, and the contact terminals are crafted from brass, ensuring durability and reliability. The socket operates at a voltage of 240V AC with a current rating of 6/16A and is self-extinguishing at 850°C for 30 seconds, adhering to IS:1293-2005 standards. Compact in design, it measures 68 mm in width, 45 mm in height, and 41 mm in depth, with a weight of 43.5 grams, making it an ideal choice for modern electrical installations.

More Information
Product Code 677229
Color White
Product Finished Glossy White
Product Width (mm) 68
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 6/16A Socket at 240V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Office|Hotels - Heavy Duty Applainces
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:6/16A-Socket-3 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions