We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
LED Indicator for Switches
Product Code
677224
Lamp For Switches 230 VAC
₹ 42.00
Lyncus Lamp For Switches 230 VAC
Product Code | 677224 |
---|---|
Product Width (mm) | 8 |
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics SA LED - Polypropylene FR 6.2 Electricals Characteristics Self - extinguishing :850° C . Rated Oprating voltage: 240V AC Current :0.3 mA AC max. LED Colour: Red. |
Product features |
➥LED Indicator for Switches |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Product Weight (in gms) | 2.20 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions