STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677224 |
---|---|
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics SA LED - Polypropylene FR 6.2 Electricals Characteristics Self - extinguishing :850° C . Rated Oprating voltage: 240V AC Current :0.3 mA AC max. LED Colour: Red. |
Product features |
• LED Indicator for Switches |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Shopes; Office; Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |