We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
6A-Bell Push-with Indicator-2 Module-White
Product Code
677223
6A Bell Push 1 Way - 2 Module Indicator White
Special Price
₹ 251.00
Regular Price
₹ 386.00
Lyncus 6A Bell Push 1 Way - 2 Module Indicator White
Product Code | 677223 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Polypropelene Lens : Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 6A Bell Push at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions