We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Push Button-SP-with Indicator-1 Module-White
The Lyncus range CAT number 677219 refers to a 6A One Way Switch (Square) Single Pole in White color, designed for general lighting control. It is a single module switch suitable for both flush and surface mounting. The switch has overall dimensions of 22.5 mm in width, 45 mm in height, and 33.6 mm in depth, with a weight of 16.2 grams. It features screw terminals with a capacity of 0.75mm² to 1.5mm² and requires a 4mm flat-blade screwdriver. The switch operates with a rocker mechanism and is made from materials including polycarbonate, polypropylene, and brass. It is rated for 230V AC and 6A, with self-extinguishing properties at 850°C for 30 seconds, and conforms to IS: 3854 standards.
| Product Code | 677219 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.4 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Lens : Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6A at 230V AC • Switch with Rocker |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















