We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Push Button-SP-1 Module-White
The Lyncus range CAT number 677218 refers to a 6A Push Button SP 1M in White color. It is a general lighting control mechanism designed as a one-way switch (square) single pole, suitable for both flush and surface mounting. The overall dimensions are 22.5 mm in width, 45 mm in height, and 33.6 mm in depth, with a weight of 14 grams. The connection is achieved through terminals with screws, supporting a capacity of 0.75mm² to 1.5mm², and requires a 4mm flat-blade screwdriver. The switch operates with a rocker mechanism and features materials such as polycarbonate for the rocker, polypropylene for the base, and brass for the contact terminal and pivot terminal. It is rated for 230V AC and 6A, with self-extinguishing properties at 850°C for 30 seconds, conforming to IS: 3854 standards.
| Product Code | 677218 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.4 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6A at 230V AC • Switch with Rocker |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















