We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
20A-Switch-DP-1 Way-with Indicator-2 Module-Chic Grey
Product Code
677414
20A DP Switch1 Way - 2 Module Indicator Gr
₹ 490.00
Regular Price
₹ 490.00
Check Delivery Availability
The Product is deliverable to this pincode
Lyncus 20A DP Switch1 Way - 2 Module Indicator Chik Grey
Product Code | 677414 |
---|---|
Color | Chic Grey |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Grey Cover : Polypropelene Upper Base : Polycarbonate Basket : Polypropelene Lens : Polycarbonate Red Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Brass without plating Rocker spring : Stainless steel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC |
Product features |
.20A DP Switch 1W With Indicator 2Module .Double module mechanisms .1 module 45 x 45 mm .Finger Proof protection for IP 20 protection against accidental contact .Captive 'never to loose screws' .Tunnel terminal preventing screwdrivers from slipping |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Product Weight (in gms) | 38.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions