We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-DP-1 Way-2 Module-Chic Grey
The Lyncus range product with catalog number 677413 is a 20A Double Pole (DP) One Way Switch designed for general lighting control applications. It features a square design and occupies 2 modules, with a chic grey color that enhances modern aesthetics. The switch is versatile in installation, supporting both flush and surface-mounted configurations. Its compact dimensions include a width and height of 45 mm each, a depth of 40 mm, and a lightweight design at 38.3 grams. The connection terminals are equipped with screws, accommodating wire capacities ranging from 2.5mm² to 6mm², with a stripping length of 10 mm. The switch operates via a rocker mechanism, ensuring smooth and reliable functionality. Constructed with high-quality materials, the rocker, upper base, and plunger are made of polycarbonate, while the cover and basket are crafted from polypropylene. Brass is used for the tip terminal, pivot terminal, and screws, with stainless steel for the rocker spring and silver for the contact tip, ensuring durability and optimal electrical performance. The switch is rated for 230V AC and 20A current, adhering to IS:3854 standards for safety and reliability. This product is ideal for modern homes and commercial spaces requiring efficient and stylish lighting control solutions.
| Product Code | 677413 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Grey Cover : Polypropelene Upper Base : Polycarbonate Basket : Polypropelene Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Brass without plating Rocker spring : Stainless steel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 20A |
| Product features |
• Rated Current 20A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














