Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

LYNCUS

6A-Switch-1 Way-with "Fan" Marking-1 Module-White

Product Code
677204
6A Switch 1 Way - 1 module Fan White
₹ 156.00 Regular Price ₹ 156.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus 6A Switch 1 Way - 1 module Fan White
More Information
Product Code 677204
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 6A Switch at 230V  
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Shops, Office, Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:6A-Switch-1 Way-with "Fan" Marking-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions