We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Home/Away Wireless Master Switch-2 Module-Champagne
The Arteor IoT product with CAT number 574233 is a Connected Home/Away wireless general control designed for convenient control of home automation scenes, such as leaving home or coming home, involving lights, roller shutters, and connected sockets. Powered by a CR2032 - 3 V lithium battery, it features ZigBee radio technology for secure wireless mesh networking. The product is halogen-free, UV-resistant, and self-extinguishing, ensuring durability and safety. It is equipped with a repositionable self-adhesive fixing, LED indicator for configuration, and a hidden RESET button for factory settings. The device complies with directive 2014/53/EU and is suitable for use within a temperature range of +5°C to +45°C.
| Product Code | 574233 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies and/or liquids: IP 20
IP 40 mounted product
5.2 Material characteristics
Rocker plate: ABS
Mechanism casing with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Shops | Office | Hotels | Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |















