We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Switch-with Neutral-Wired-1 Module-Champagne
Product Code
574229
Switch with neutral, wired, 1M - Champagne
Special Price
₹ 8,513.00
Regular Price
₹ 11,634.00
The Arteor IoT product with CAT number 574229 is a connected push button with neutral, designed for local or remote control of lighting devices and other controls. It can be combined with wireless lighting controls and installed in place of an existing push button in a flush-mounting box with a minimum depth of 40 mm. The device features an LED indicator for configuration, a hidden RESET button for factory settings, and is supplied with a rocker plate. It offers a sleek design and reliable functionality, making it ideal for modern connected homes.
| Product Code | 574229 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Smart Light Switch With Neutral 1 Module 240V Ac 50-60Hz 1.5mm 2 Rigid Wire • With Neutral, 2 Wires |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Shops | Office | Hotels | Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















