We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Switch-with Neutral-Wired-1 Module-White
Product Code
574201
Switch with neutral, wired, 1M - White
Special Price
₹ 7,400.00
Regular Price
₹ 10,110.00
The Arteor IoT product with CAT number 574201 is a connected push button with neutral, designed for local or remote control of lighting devices and other controls. It can be combined with wireless lighting controls and installed in place of an existing pushbutton in a flush-mounting box with a minimum depth of 40 mm. The device features a rocker plate, an LED indicator for configuration, and a hidden RESET button for returning to factory settings. It is available in multiple finishes, including White, Champagne, Magnesium, and Soft Alu, offering both functionality and aesthetic versatility.
| Product Code | 574201 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Smart Light Switch With Neutral 1 Module 240V Ac 50-60Hz 1.5mm2 Rigid Wire |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















