We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
16A-Connected Socket Module-1 Module-Champagne
Product Code
574237
Connected Socket Outletmodule - 16A - 240VA -3680 W, 1 module - Champagne
Special Price
₹ 11,372.00
Regular Price
₹ 13,378.00
Arteor Connected Socket Outletmodule - 16A - 240VA -3680 W, 1 module - Champagne
Product Code | 574237 |
---|---|
Color | Champagne |
Product Finished | Matt Finish Champagne |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies and/or liquids: IP 41mounted product
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 16 A
Power: 3680 W max.
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Delivered pre-wired 2.5 mm2.
Cable length: 10 cm (cut phase)
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
Product features |
• Wired Socket Module 1 Module 240V AC 16A - 3680W 50-60Hz 1.5 To 2.5mm 2 Rigid Wire |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions