We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Curtain/Roller Blind Wireless Switch-2 Module-Magnesium
Product Code
574225
Curtain/Roller Blind Wireless Switch - Magnesium
Special Price
₹ 5,361.00
Regular Price
₹ 6,538.00
Arteor Curtain/Roller Blind Wireless Switch - Magnesium
Product Code | 574225 |
---|---|
Color | Magnesium |
Product Finished | Matt Finish Magnesium |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies/liquids:
- IP 20 without plate and rocker plate
- IP 40 for assembled product
5.2 Material characteristics
Rocker plate: ABS
Mechanism casing with grid: Fibreglass reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Power level: |
Product features |
• Wireless Switch/Dimmer Communicates With Connected Roller Blind Switch Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions