We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Wireless Light Switch-2 Module-Magnesium
The Arteor IoT product with CAT number 574223 is a connected 1-gang ON/OFF wireless control designed for lighting and socket outlets. It features robust mechanical characteristics, including IK 02 impact protection and IP 20 protection against solid bodies and liquids, which increases to IP 40 when mounted. Made from halogen-free, UV-resistant materials, it is self-extinguishing for enhanced safety. Powered by a CR2032 3V lithium battery with an impressive 8-year lifespan (based on 10 activations per day), it utilizes ZigBee radio technology for secure and adaptive wireless mesh networking. The product is easy to clean and resistant to common cleaning agents, ensuring durability and ease of maintenance. It complies with EU directive 2014/53/EU, ensuring high standards of quality and performance.
| Product Code | 574223 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
5.1 Mechanical characteristics
Protection against impacts: IK 02
Protection against solid bodies and/or liquids: IP 20
IP 40 mounted product
5.2 Material characteristics
Rocker plate: ABS
Mechanism casing with grid: Fibreglass-reinforced (10%) PC
Halogen-free
UV resistant
Self-extinguishing: 650° C / 30 s
5.3 Electrical characteristics
Powered by a CR2032 - 3 V lithium battery (supplied)
Battery life: 8 years for 10 activations a day
ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz
Wireless mesh network, self-adaptive and secure (AES 128), conforming
to standard IEEE 802.15.4 (LR-WPAN)
Power level: |
| Product features |
• Wireless Switch/Dimmer Communicates With Connected Switch/Dimmer/Socket Outlet Or Micromodule Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















