We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Micro Module Switch-with Neutral-300 Watts-Black
Product Code
574243
Micro Module Switch with Neutral, 300 W - White
₹ 7,788.00
Arteor Micro Module Switch with Neutral, 300 W - White
Product Code | 574243 |
---|---|
Color | Champagne |
Product Finished | Matt |
Product Width (mm) | 40 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Voltage : 240 VAC, Max : 300 W - Resistive Load, 100W - LED Voltage : 100 VAC, Max : 150 W - Resistive load, 50W - LED |
Product features |
.Connected Lighting Micromodule 240V Ac 50-60 Hz 1.5 To 2.5 mm2 Rigid Wire .Controlled By One Or More Wireless Switch And/or Conventional Push Buttons When Replacing A Remote Switch .Push Button For All Types Of Lamps: LED : 100W Max Halogen : 300W Max - CFL : 100W Max Fluorescent Tube - 250VA Max .Several Arteor with Netatmo” wireless switches can be paired in order to create a wireless two-way lighting switch |
Country of Origin | France |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 Years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions