We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Switch-without Neutral-with Dimmer Option-Wired-2 Module-White
Product Code
574202
Switch without neutral, with dimmer option, wired, 2M - White
Special Price
₹ 13,899.00
Regular Price
₹ 16,352.00
Arteor Switch without neutral, with dimmer option, wired, 2M - White
Product Code | 574202 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 41 assembled product
6.2 Material characteristics
Rocker plate: ABS
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Power: 300 W
Frequency: 50/60 Hz
Standby consumption: |
Product features |
• Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 2 Module 240V Ac 50-60Hz 1.5mm2 Rigid Wire |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions