We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR IOT
Connected Switch-without Neutral-with Dimmer Option-Wired-2 Module-White
Product Code
574202
Switch without neutral, with dimmer option, wired, 2M - White
₹ 15,354.00
Arteor Switch without neutral, with dimmer option, wired, 2M - White
Product Code | 574202 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Mechanical characteristics Protection against impacts: IK 04 Protection against solid bodies/liquids: IP 41 assembled product 6.2 Material characteristics Rocker plate: ABS Mechanism casing: PC Halogen-free UV-resistant Self-extinguishing: 850°C/30 s for insulating parts holding live parts in place. 650°C/30 s for other insulating components. 6.3 Electrical characteristics Voltage: 110-230 V~ Power: 300 W Frequency: 50/60 Hz Standby consumption: < 0.2 mW Voltage : 240 VAC, Max : 300 W, Min : 7 W - Resistive Load, Max: 50W, Min: 5W - LED Voltage : 100 VAC, Max : 150 W, Min : 7 W - Resistive Load, Max: 25W, Min: 5W - LED |
Product features |
.Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 2 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire .Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off .Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App) .For Local Or Remote Control Of Your Lighting .Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps .One Bleeder Per Lighting Circuit Is Sufficient .Easy To Install In Place Of A Standard Switch In A Box 35 mm Deep .Push Button For All Types Of Lamps: Dimmable Led : 60W Max Halogen : 300W Max CFL : 60W Max Fluorescent Tube - 300VA .LED indicator with locator function which can be activated in the app |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 Years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions