We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-1 Module-Mirror Black
The Arteor range product with CAT number 575703 is a Cover Plate with Overmoulded Frame, designed for 1 module, and available in Mirror Black color. It supports both flush and surface mounting and features clipping and screw connections on flush and surface boxes. The plate is made of Polymethyl Methacrylate (PMMA), with a Mazak/Zamak surround, a polycarbonate underplate, and a galvanized steel frame overmoulded with polypropylene. The product is self-extinguishing at 650°C for 30 seconds, ensuring safety and durability. The overall dimensions are 92.8mm x 92.8mm x 14mm, with a weight of 116.7g. This product conforms to Legrand standards.
| Product Code | 575703 |
|---|---|
| Color | Mirror Black |
| Product Finished | Mirror Black |
| Product Width (mm) | 92 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |




















