We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Metal Frame-3*8 Module-White
The Arteor range product with catalog number 575800 is a Cover Plate with Metal Frame designed for mounting mechanisms. It is a 3x8 module plate available in a White finish, suitable for both flush and surface mounting. The plate is made of high-quality materials, including polycarbonate for the front plate, ABS for the underplate, and galvanized steel for the frame, ensuring durability and reliability. It features clipping and screw connections for secure installation and has self-extinguishing properties rated at 650°C for 30 seconds. The overall dimensions are 238 mm (width), 246 mm (height), and 19 mm (depth), with a weight of 616 g.
| Product Code | 575800 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 237.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Clip Spring : Spring steel with zinc plating Frame : Galvanized steel Double side tape : Polyethylene (PE) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 3*8 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |














