We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Blanking Plate-2 Module-Champagne
Product Code
574864
2 Module Blank Sq Ch
Special Price
₹ 64.00
Regular Price
₹ 104.00
The Arteor range product with CAT number 574864 is a Blanking Plate 2M in a Champagne finish, designed for future provision and can be replaced by other products. It is suitable for both flush and surface-mounted installations. The blanking plate is made of polycarbonate material and features self-extinguishing properties rated at 850°C for 30 seconds. With dimensions of 45 mm x 45 mm x 24.5 mm and a lightweight design of 8 grams, it conforms to Legrand's internal standards for quality and safety.
| Product Code | 574864 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















