We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Blanking Plate-1 Module-Champagne
Product Code
574863
1 Module Blank Sq Ch
Special Price
₹ 37.00
Regular Price
₹ 63.00
The Arteor range product with CAT number 574863 is a 1-module Blanking Plate in a Champagne finish, designed for future provisions where it can be replaced by other products. It is suitable for both flush and surface mounting, with compact dimensions of 22.5 mm x 45 mm x 20 mm and a lightweight design of 4 grams. Constructed from polycarbonate gold material, the blanking plate is self-extinguishing at 850°C for 30 seconds and conforms to Legrand's internal standards.
Product Code | 574863 |
---|---|
Color | Champagne |
Product Finished | Matt Finish Champagne |
Mechanism / Accessories | Accessories |
Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate - 573449 Polycarbonate Grey - 573649 Polycarbonate Gold - 574863 • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions