We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
DND & MMR Indicator-with Bell Push-1+1 Module-Champagne
Product Code
574856
Ind Lamp & Bell Push Ch
₹ 2,520.00
Regular Price
₹ 2,520.00
Check Delivery Availability
The Product is deliverable to this pincode
Arteor Ind Lamp & Bell Push Ch
Product Code | 574856 |
---|---|
Color | Champagne |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass Lens : Polycarbonate Fluroscent 6.2 Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
.Enables the resident to inform hotel staff of the room status .Two settings are possible: - Do not disturb - Please clean the room .1 + 1 modules 22.5 x 45 mm .Indicator lamp and bell push Installed in the corridor, display calls .Supplied with LED Square version |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 45.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions