We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Information Socket-RJ45-Cat 6-UTP-2 Module-Champagne
Product Code
574850
RJ 45 Cat 6 UTP 2M Ch LCS
Special Price
₹ 865.00
Regular Price
₹ 1,259.00
The Arteor range product with CAT number 574850 is an RJ45 Cat6 UTP data socket outlet designed for flush and surface mounting. It features a champagne-colored finish, occupies 2 modules, and includes a shutter for enhanced safety. The socket supports rapid connection with UTP 8 contacts and is constructed using high-quality materials such as polycarbonate and stainless steel. With compact dimensions of 45mm x 45mm x 35mm and a weight of 16g, it is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards, ensuring reliability and durability.
| Product Code | 574850 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rapid connection socket • RJ45 Cat 6 UTP |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions














