We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Arteor range product with CAT number 574835 is a 6/16A 3-pin combined socket designed for versatile use in residential and commercial settings. It features a champagne-colored finish, occupies 3 modules, and supports both flush and surface mounting. The socket includes a shutter for enhanced safety and is constructed with high-quality materials such as polycarbonate, PA+PTFE, brass, and stainless steel. It operates at 240V AC with a current rating of 6 & 16A, and is self-extinguishing at 850°C for 30 seconds. The product conforms to IS: 1293 standards, ensuring reliability and safety.
| Product Code | 574835 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 67.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate Cover : Polycarbonate Socket Base : Polycarbonate E Contact : Brass P-N Contact : Brass Contact Terminal : Brass Screws : Steel with zinc plating Socket Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6 &16A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

