We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Step Regulator-100 Watts-2 Module-Champagne
The Arteor range product with CAT number 574830 is a Fan Step Regulator designed for controlling fans with a maximum power rating of 100W. It features a champagne-colored square design and occupies 2 modules, suitable for both flush and surface mounting. The regulator operates via a knob with 5 adjustable steps and supports external flexible wire connections. Constructed with durable materials such as polycarbonate and polypropylene, it is self-extinguishing at 850°C for 30 seconds and conforms to IS 11037 standards. Compact in size, its dimensions are 45mm x 45mm x 57mm, with a weight of 52.3g, ensuring reliable performance and safety.
| Product Code | 574830 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate White Knob : Polycarbonate White Base : Polypropylene • Electricals Characteristics Voltage : 240V AC Watts : 100 W Self - extinguishing : 850° C / 30 s. |
| Product features |
• 5 Steps Ceiling Fan controller for 100W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |














