We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

6A-Bell Push-SP-1 Way-1 Module-Champagne

Product Code
574823
6A Bell Push 1W1M Ch
₹ 400.00 Regular Price ₹ 400.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 6A Bell Push 1W1M Ch
More Information
Product Code 574823
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 6A Bell Push at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Commercial;Hospitality;Shops;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:6A-Bell Push-SP-1 Way-1 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions