We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6A-Bell Push-SP-1 Way-1 Module-Magnesium
Product Code
573613
6A Bell Push 1W1M Mg
Special Price
₹ 254.00
Regular Price
₹ 422.00
The Arteor range product with CAT number 573613 is a 6A Bell Push, Single Pole, 1-way switch designed for general lighting control mechanisms. It features a magnesium finish and occupies 1 module. The switch supports both flush-mounted and surface-mounted installations and is equipped with screw terminals for secure connections. Constructed with durable materials such as polycarbonate and polypropylene, it operates at 250V AC and complies with Indian Standard IS 3854, ensuring reliable performance and safety.
| Product Code | 573613 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene • Electrical characteristics Voltage: 250 VAC Current: 6A Consumption of the indicator light: 0.95 mA Self-extinguishing: 650° C / 30 s. • Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
| Product features |
• Rated Current 6A Bell Push at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospitality|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















