We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
20A-Switch-SP-2 Way-with Indicator-2 Module-Champagne
Product Code
574812
20A Switch Ind SP 2W2M Ch
Special Price
₹ 527.00
Regular Price
₹ 812.00
Arteor 20A Switch Ind SP 2W2M Ch
Product Code | 574812 |
---|---|
Color | Champagne |
Product Finished | Matt Finish Champagne |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainles steel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate • Electricals Characteristics Voltage :230VAC Current : 20A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 20A Switch at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions