We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
10A-Switch-SP-2 Way-with Indicator & Label Holder-2 Module-Champagne
The Arteor range product with CAT number 574806 is a 10AX two-way single-pole switch with an indicator, designed for general lighting control. It is a 2-module unit available in a champagne finish, suitable for both flush and surface mounting. The switch operates via a rocker mechanism and supports wire connections through screw terminals with a capacity of 0.75mm² to 1.5mm². Constructed with high-quality materials such as polycarbonate, polypropylene, brass, and stainless steel, it operates at 230V/250V AC with a current rating of 10A. The product is self-extinguishing at 850°C within 30 seconds and conforms to IS: 3854 standards, ensuring safety and reliability.
| Product Code | 574806 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainles steel Transmitter : Polypropylene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 10A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















