We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-1 Way-with Indicator-1 Module-Champagne
The Arteor range product with CAT number 574801 is a 6AX single-pole, one-way switch with an indicator, designed for general lighting and gadget power control. It features a champagne-colored finish and can be flush or surface-mounted. The switch operates mechanically via rocker toggling and is built with high-quality materials, including polycarbonate for the rocker and base, polypropylene FR for the basket, and brass for the contact terminals. It supports a voltage of 230VAC and a current of 6A, with self-extinguishing properties rated at 850°C for 30 seconds. The product conforms to IS: 3854 standards, ensuring reliability and safety.
| Product Code | 574801 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainlessteel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate • Electricals Characteristics Voltage :230VAC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


















