We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Blanking Plate-1 Module-Magnesium
Product Code
573649
1 Module Blank Sq Mg
₹ 58.00
Regular Price
₹ 58.00
Check Delivery Availability
The Product is deliverable to this pincode
Arteor 1 Module Blank Sq Mg
Product Code | 573649 |
---|---|
Color | Magnesium |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics Blank Plate : Polycarbonate - 573449 Polycarbonate Grey - 573649 Polycarbonate Gold - 574863 6.2 Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
.1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Product Weight (in gms) | 4.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions