We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Shaver Socket-230V/120-230V-with Earth Connector-Magnesium
The Arteor range product with CAT number 572653 is a Shaver Socket 230V / 120-230V with Earth Connector. It is a 3-module bathroom accessory commonly used for charging and operating shavers and electric toothbrushes. The product is available in Magnesium color and has dimensions of 67.5 x 45 mm. It is equipped with a circuit separation transformer to isolate the user from the mains supply and supports socket outlets for various international standards (European, US, British, Australian). The connection method is automatic, with a terminal capacity of 2 x 2.5 mm² or 2 x 1.5 mm² and a stripping length of 13 mm. The product features mechanical characteristics such as IK 04 impact resistance and IP 24 protection against solid bodies and liquids. It conforms to self-extinguishing standards of 850°C/30s for insulating parts holding live parts and 650°C/30s for other insulating materials.
| Product Code | 572653 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 80 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Mechanical characteristicsImpact tests: IK 04Protection against solid bodies / liquids: IP 24 • Material characteristicsMaterial:- Rocker plate: ABS- Frame: PCSelf-extinguishing:+ 850° C/30 s for insulating parts holding live parts in place+ 650° C/30 s for other parts made of insulating materials • Electrical characteristicsProtection against overload and short circuits by thermal relay limiting the power available at 20 VA.Transformer: primary and secondary 230 V-120/230 VFrequency: 50/60 Hz • Climatic characteristicsStorage temperature:-20° C to + 70° CUse temperature: 0° C to + 45° C |
| Product features |
|
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
