ARTEOR

Key Fob for Key Card Switch-Magnesium

Product Code
572759
Key Fob For Switch - Square -M
Special Price ₹ 1,521.00 Regular Price ₹ 2,530.00

The Arteor range product with CAT number 572759 is a Key Fob Switch in Magnesium finish. It is designed for use in hotels with key locks, enabling convenient access control. The product is supplied complete with a label holder for individual hotel identification.

More Information
Product Code 572759
Color Magnesium
Product Finished Matt Finish Magnesium
Product Width (mm) 55
Mechanism / Accessories Mechanism
Product Technical specifications 0
Product features
• Credit Card Size Key Fob
Country of Origin France
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels|Hospitality
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Key Fob for Key Card Switch-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions