We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Information Socket-RJ45-Cat 6-UTP-1 Module-Magnesium
Product Code
573628
RJ45 Cat6 UTP 1M Mg LCS
₹ 1,106.00
Arteor RJ45 Cat6 UTP 1M Mg LCS
Product Code | 573628 |
---|---|
Color | Magnesium |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 5.1 Material characteristics Contacts: gold/nickel, minimum thickness of gold > 0.8 µm Metal parts: bronze, nickel, platinum, gold PBT polycarbonate For STP products the body and the spreader are made of metal alloy with a copper-nickel coating. 5.2 Electrical characteristics Breakdown voltage ≥ 1000 V Contact resistance ≤ 20 mΩ Insulation resistance ≥ 500 MΩ at 100 V DC Tested and independently certified to comply with IEC 60512-99-001 and IEC 60512-99-002 for PoE support up to 90w (Type 4). 5.3 Mechanical characteristics Max. number of connections and disconnections: 5 without refreshing the wiring. Endurance: 2500 movements (plug insertion/withdrawal). IK03 5.4 Climatic characteristics Températures d’utilisation : - 10° C to + 60° C Humid heat cycle 21 days |
Product features |
Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.2.0, EN 50173-1 and TIA/EIA 568.UTP - 8 contacts.1 module 22.5 x 45 mm. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions