We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
20A-Switch-DP-1 Way-with Indicator-2 Module-Magnesium
Product Code
573654
20A Switch Ind DP 1W2M Mg
Special Price
₹ 789.00
Regular Price
₹ 1,214.00
Arteor 20A Switch Ind DP 1W2M Mg
Product Code | 573654 |
---|---|
Color | Magnesium |
Product Finished | Matt Finish Magnesium |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 230 VAC for 573 342/392/454/654 250 VAC for 573 802 Current: 20 AX Self-extinguishing: 650° C / 30 s. Red light indicator: LED 7.4 Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
Product features |
• Rated Current 20A Switch at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions