We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

20A-Switch-SP-2 Way-with Indicator-1 Module-Magnesium

Product Code
573611
20A Switch Ind SP 2W1M Mg
₹ 718.00 Regular Price ₹ 718.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 20A Switch Ind SP 2W1M Mg
More Information
Product Code 573611
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-SP-2 Way-with Indicator-1 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions