We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
10A-Switch-SP-1 Way-2 Module-Magnesium
The Arteor range product with CAT number 573650 is a 10AX Single Pole (SP) 1-Way Switch designed for general lighting control applications. It is a square-shaped switch available in a magnesium finish and occupies 2 modules. The switch is suitable for both flush and surface mounting, offering flexibility in installation. Its compact dimensions include a width of 45 mm, height of 45 mm, and depth of 42.2 mm, with a lightweight design of 27.35 grams. The connection mechanism features screw terminals with a capacity of 1 mm² to 2.5 mm², requiring a 10 mm stripping length and compatible with flat-blade screwdrivers of 4 mm to 5 mm. The switch operates with a rocker mechanism and is constructed using high-quality materials such as polycarbonate for the rocker, base, cover, and plunger, polypropylene for the basket and transmitter, stainless steel for the rocker spring, and brass with tin plating for the contact and pivot terminals. The contact tip is made of silver for enhanced conductivity. Electrically, the switch supports a voltage range of 230V/250V AC and a current rating of 10A, with self-extinguishing properties tested at 850°C for 30 seconds. It conforms to IS: 3854 standards, ensuring reliability and safety in operation.
| Product Code | 573650 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material CharacteristicsRocker : Polycarbonate Base : Ploycarbonate Basket : PolypropeleneContact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin platingCover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : SilverMoving Contact : Brass• Electricals CharacteristicsVoltage :230V/250V AC Current : 10ASelf-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
