We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6A-Switch-SP-1 Way-with Indicator-1 Module-Magnesium
Product Code
573601
6AX Switch Ind SP 1W1M Mg
Special Price
₹ 286.00
Regular Price
₹ 440.00
Arteor 6AX Switch Ind SP 1W1M Mg
Product Code | 573601 |
---|---|
Color | Magnesium |
Product Finished | Matt Finish Magnesium |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene FR Contact Terminal: Brass Unplated Pivot Terminal: Brass Unplated Screws: Steel with Zinc plating Cover: Polypropylene FR Plunger: Polycarbonate Rocker spring: Stainlessteel Transmitter: Polypropylene FR Contact Tip: Silver Moving Contact: Brass Lens: Polycarbonate • Electricals Characteristics Voltage :230VAC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 6A Switch at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions