We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-1 Way-1 Module-Magnesium
The Arteor range product with CAT number 573600 is a 6AX single-pole, one-way switch designed for general lighting control. It features a compact 1-module configuration and is available in a Magnesium finish, with options for White (CAT number 573400) and Champagne (CAT number 574800). The switch supports both flush and surface mounting, with dimensions of 22.5 mm width, 45 mm height, and 42.2 mm depth, weighing 19.25 grams. It includes screw terminals with a capacity of 0.75mm² to 1.5mm², a stripping length of 10 mm, and compatibility with a 4mm flat-blade screwdriver. Constructed with high-quality materials such as polycarbonate, polypropylene, and brass with tin plating, the switch operates at 230V/250V AC with a current rating of 6A. It is equipped with a rocker mechanism and complies with IS: 3854 standards, ensuring safety and reliability, with self-extinguishing properties rated at 850°C for 30 seconds.
| Product Code | 573600 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |



















