We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Blanking Plate-1 Module-White
The Arteor range product with CAT number 573449 is a 1-module Blanking Plate designed for future provisions, allowing it to be replaced by other products as needed. It is available in a white finish, with additional color options including magnesium (CAT number 573649) and champagne (CAT number 574863). The blanking plate is suitable for both flush and surface-mounted installations. It is compact, with dimensions of 22.5 mm in width, 45 mm in height, and 20 mm in depth, and weighs only 4 grams. Constructed from high-quality polycarbonate material, it is self-extinguishing at 850°C for 30 seconds, ensuring safety and durability. The product conforms to Legrand's company standards, making it a reliable choice for various applications.
| Product Code | 573449 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |

















