Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

ARTEOR

Key Fob for Key Card Switch-White

Product Code
572259
Key Fob For Switch - Square -W
₹ 1,636.00 Regular Price ₹ 1,636.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Key Fob For Switch - Square -W
More Information
Product Code 572259
Color White
Product Finished Glossy White
Product Width (mm) 55
Mechanism / Accessories Mechanism
Product Technical specifications 0
Product features
• Credit Card Size Key Fob
Country of Origin France
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels;Hospitality
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Key Fob for Key Card Switch-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions