We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
TV Co-axial Socket-1 Module-White
The Arteor range product with CAT number 573425 is a TV Co-Axial Socket designed for television socket outlets. It is a single-module unit available in a white finish and supports both flush and surface-mounted installations. The socket features a ¢9.52 mm female Co-Axial connection and operates within a frequency range of 0-860 MHz. It has compact dimensions of 22.5 mm width, 45 mm height, and 27.3 mm depth, with a lightweight design of 19.4 grams. The socket is constructed using high-quality materials, including polycarbonate for the top plate, brass for external and internal contacts, polypropylene for the bush, CRCA steel for the cable gripper, and steel for the clamp screws and external contact support frame. It is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards, ensuring reliability and safety.
| Product Code | 573425 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area|Residence Living Room|Residence Home Theater|Home Theater|Conference Room |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


















