We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6/16A-Socket Shuttered-3 Pin-Indian-3 Module-White
Product Code
573467
6/16A 3Pin Com Shutter Skt 3M
Special Price
₹ 484.00
Regular Price
₹ 745.00
Arteor 6/16A 3Pin Com Shutter Skt 3M
Product Code | 573467 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate Cover : Polycarbonate Socket Base : Polycarbonate E Contact : Brass with tin platting P-N Contact : Brass with tin platting Contact Terminal : Brass with tin platting Screws : Brass with tin plating Socket Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 6/16A Socket at 3 pin combined |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions