We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6/16A-Socket Shuttered-3 Pin-Indian-2 Module-White
The Arteor range product with CAT number 573471 is a 6/16A 3-pin combined shutter socket designed for general electrical applications. It features a 2-module configuration and is available in White color, with options for Magnesium (CAT number 573671) and Champagne (CAT number 574834). The socket supports both flush and surface mounting, with compact dimensions of 45 mm width, 45 mm height, and 42.2 mm depth, weighing 40.95 grams. It includes screw terminals with a capacity of 1.5mm² to 2.5mm² and a stripping length of 10 mm, ensuring secure connections using a 4mm flat-blade screwdriver. The socket is equipped with a shutter for enhanced safety and is constructed with high-quality materials such as polycarbonate, PA+PTFE, and brass with tin plating for durability. Electrically, it operates at 240V AC and 16A, with self-extinguishing properties at 850°C for 30 seconds. The product conforms to IS:1293 standards, ensuring reliability and safety.
| Product Code | 573471 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate Plate : Polycarbonate Contact Spring : Stainless Steel E Contact : Brass with tin plating P-N contact : Brass with tin plating Socket Terminal : Brass with tin plating Screws : Brass with tin plating Socket Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6/16A Socket at 3 pin combined |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
