We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Fan Step Regulator-for Energy Saving Fans-2 Module-White
Product Code
573468
Fan Step Reg 70W 2M Sq Wh
Special Price
₹ 1,044.00
Regular Price
₹ 1,606.00
Arteor Fan Step Reg 70W 2M Sq Wh
Product Code | 573468 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polypropylene • Electricals Characteristics Voltage : 240V AC Watts : 70 W Self - extinguishing : 850° C / 30 s. |
Product features |
• 5 Step For Energy Saving Fans |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Small Office; Hotels; Hospital; Shops |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions